IESNA:LM-63-2002
[TEST]P939997
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-835-U-T3
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18888
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 66 75
85 90 95 105 115 125 135 145 155 165
175 180
2094.9 2073.1 2067.1 2071.1 2121.7 2214 2327.1 2452.2 2600.1 2808.5
3112.1 3560.7 4100.5 4684.1 5301.3 5884.9 6479.3 6916.9 7264.3 7404.2
7388.3 7261.3 6927.9 6309.6 5502.8 4589.8 3525 2347 1145.2 475.4
320.5 247.1 194.5 168.7 122.1 49.6 0
2094.9 2085 2079.1 2080 2128.7 2221 2341 2470.1 2624.9 2838.2
3147.9 3596.4 4164.1 4750.6 5366.8 6004.9 6547.8 6982.4 7312.9 7455.8
7440.9 7320.8 6963.6 6361.2 5585.2 4685.1 3590.5 2535.5 1393.3 555.7
347.3 264 207.4 173.7 136 73.4 0
2094.9 2082 2078.1 2084 2132.6 2221 2330.1 2452.2 2610 2822.3
3120.1 3541.8 4060.8 4627.5 5249.7 5880.9 6453.5 6931.8 7281.1 7506.4
7587.8 7509.4 7246.4 6773 6056.5 5138.6 4042 2927.5 1777.4 765.1
437.6 318.6 238.2 170.7 141.9 90.3 0
2094.9 2077.1 2078.1 2088 2132.6 2217 2323.2 2451.2 2614.9 2841.2
3145.9 3557.7 4056.9 4591.8 5180.3 5806.5 6390 6888.2 7297 7600.7
7788.3 7842.8 7718.8 7384.4 6822.7 6028.8 5001.6 3753.2 2439.3 1203.8
617.3 431.7 314.6 213.4 132 85.3 0
2094.9 2076.1 2082 2097.9 2139.6 2222 2325.2 2447.2 2606 2835.2
3145.9 3552.7 4051.9 4572.9 5104.8 5667.5 6239.1 6770.1 7246.4 7687
8056.2 8269.6 8320.2 8193.1 7869.6 7304 6423.7 5244.8 3753.2 2154.5
981.5 583.5 413.8 274.9 145.9 53.6 0
2094.9 2078.1 2090 2112.8 2156.5 2232.9 2336.1 2459.1 2611 2831.3
3158.8 3584.5 4102.5 4603.7 5040.3 5541.5 6041.7 6540.8 7024.1 7523.3
8001.6 8359.9 8609.9 8779.6 8778.7 8529.6 7994.7 7120.4 5779.7 3900.1
1923.2 727.4 389 227.3 115.1 32.7 0
2094.9 2081 2094.9 2124.7 2168.4 2236.8 2335.1 2460.1 2615.9 2830.3
3173.7 3568.6 4125.4 4584.8 4972.9 5352.9 5740 6150.8 6576.5 7034
7516.3 8007.6 8488.9 8911.6 9295.7 9535.8 9563.6 9319.5 8681.4 7399.2
5336.1 2856.1 973.5 319.5 131 40.7 0
2094.9 2084 2099.9 2135.6 2188.2 2258.7 2352 2475 2637.8 2869
3223.3 3691.7 4206.7 4650.3 4989.7 5274.5 5574.2 5943.4 6339.4 6768.1
7224.6 7696 8198.1 8726.1 9245.1 9679.7 9976.5 10025.1 9626.2 8544.5
6371.1 3839.5 1739.7 642.1 227.3 66.5 0
2094.9 2083 2094.9 2129.7 2183.3 2249.7 2343 2459.1 2613 2830.3
3158.8 3622.2 4136.3 4601.7 4944.1 5231.9 5516.7 5860 6253 6676.8
7140.2 7616.6 8118.7 8649.6 9181.6 9647 9982.4 10082.7 9754.2 8781.6
6753.2 4037 1853.8 708.6 250.1 76.4 0
2094.9 2088 2100.9 2136.6 2194.2 2267.6 2357.9 2470.1 2620.9 2833.3
3139.9 3591.4 4105.5 4554.1 4871.6 5165.4 5452.2 5787.6 6164.7 6586.5
7037 7493.5 7947 8402.5 8851.1 9264.9 9579.5 9687.7 9372.1 8304.3
6271.9 3737.3 1555.1 514.1 223.3 83.4 0
2094.9 2095.9 2111.8 2150.5 2212 2285.5 2373.8 2481 2617.9 2804.5
3065.5 3441.6 3924.9 4330.8 4640.4 4932.2 5254.7 5619.9 6032.7 6456.5
6916.9 7373.4 7816 8265.6 8708.2 9082.3 9277.8 9179.6 8594.1 7225.6
5126.7 2667.5 857.4 279.9 157.8 51.6 0
2094.9 2096.9 2115.8 2156.5 2217 2292.4 2378.8 2481 2623.9 2797.5
3017.8 3350.3 3792.9 4202.8 4524.3 4828 5161.4 5536.5 5946.4 6381
6829.6 7251.4 7643.4 7991.7 8281.5 8455.1 8440.3 8141.5 7332.7 5879.9
3916 1881.6 650 256 146.9 39.7 0
2094.9 2103.9 2125.7 2170.4 2236.8 2313.3 2401.6 2497.8 2623.9 2781.7
2999 3302.7 3697.6 4112.5 4499.5 4818 5151.5 5478 5814.4 6135.9
6436.6 6709.5 6944.7 7097.6 7209.7 7207.7 7031.1 6600.4 5706.2 4350.6
2713.2 1219.6 458.5 238.2 154.8 54.6 0
2094.9 2108.8 2136.6 2190.2 2265.6 2351 2444.2 2547.5 2664.6 2807.5
2992 3212.4 3476.3 3746.3 3996.3 4183.9 4307 4365.5 4364.5 4310.9
4219.6 4109.5 3953.7 3684.7 3286.8 2798.5 2262.6 1735.7 1250.4 839.6
539.9 391 307.6 247.1 174.7 80.4 0
2094.9 2114.8 2152.5 2218 2303.3 2403.6 2500.8 2595.1 2694.3 2786.6
2863 2904.7 2911.7 2879.9 2835.2 2772.7 2676.5 2538.5 2362.9 2168.4
1945.1 1692 1433 1189.9 964.6 789.9 675.8 601.4 541.8 479.3
412.8 347.3 279.9 217.3 143.9 74.4 0
2094.9 2118.7 2170.4 2243.8 2331.1 2429.4 2518.7 2582.2 2608 2603
2567.3 2501.8 2394.6 2229.9 2027.4 1827 1649.3 1498.5 1371.5 1248.4
1122.4 994.4 890.2 815.7 755.2 703.6 654 599.4 542.8 480.3
413.8 347.3 273.9 197.5 114.1 51.6 0
2094.9 2124.7 2185.2 2263.6 2356.9 2447.2 2502.8 2516.7 2496.8 2441.3
2352.9 2214 2017.5 1825 1644.4 1516.4 1405.2 1310.9 1224.6 1129.3
1021.2 916 845.5 796.9 749.3 705.6 656 608.3 555.7 501.2
440.6 372.1 290.8 208.4 128 54.6 0
2094.9 2136.6 2208.1 2291.4 2385.7 2457.2 2481 2469.1 2422.4 2338.1
2185.2 2006.6 1824 1660.3 1513.4 1395.3 1289.1 1202.8 1110.5 967.6
878.3 838.6 819.7 799.9 769.1 728.4 685.7 643.1 601.4 561.7
527 455.5 384.1 298.7 219.3 104.2 0
2094.9 2143.6 2223.9 2310.3 2401.6 2453.2 2461.1 2437.3 2370.8 2248.7
2077.1 1906.4 1752.6 1612.6 1472.7 1341.7 1218.7 1107.5 975.5 864.4
807.8 784 774.1 757.2 725.4 685.7 642.1 612.3 593.4 578.6
549.8 492.2 426.7 352.3 253.1 139.9 0
2094.9 2144.5 2229.9 2329.1 2420.4 2457.2 2458.1 2421.4 2338.1 2199.1
2033.4 1881.6 1740.6 1594.8 1438 1291.1 1156.1 1025.1 899.1 813.8
769.1 743.3 727.4 703.6 662.9 622.2 588.5 567.6 556.7 545.8
516 439.6 379.1 278.9 210.4 121.1 0
2094.9 2149.5 2234.9 2336.1 2428.4 2464.1 2460.1 2416.5 2324.2 2179.3
2022.5 1882.6 1745.6 1600.7 1430 1263.3 1105.5 978.5 855.4 787
744.3 715.5 694.7 675.8 631.2 592.5 570.6 565.7 560.7 598.4
596.4 463.4 349.3 252.1 185.6 93.3 0
2094.9 2148.5 2233.9 2337.1 2432.3 2466.1 2467.1 2423.4 2321.2 2176.3
2024.5 1885.5 1762.5 1608.7 1436 1264.3 1110.5 981.5 853.5 781
735.4 703.6 681.8 658 617.3 583.5 569.6 568.6 559.7 606.3
601.4 424.7 327.5 251.1 189.5 96.3 0
